660-Watt Twin Light-Socket Adapter, Black
128
Indoor 660 Watt, 250 Volt, Single Lampholder-to-Twin Lampholder Adapter - Black
Color: Black
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477341186
RoHS Compliant : Yes
Product Features
Color : Black
Feature : Indoor Only
Standards and Certifications : UL, NOM
Voltage : 250 VAC
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors