Range Receptacle, 3-Pole, 4 Wire with Grounding, Industrial Grade
1279-W50
Range Receptacle, Flush Mount, Single, 3-Pole, 4 Wire with Grounding Industrial Spec Grade, NEW: 1-Piece Nylon Construction with integral 5.50"X 5.43" Mounting Plate. "Available in Canada Only"
Range Receptacles
Not Recommended for Electric Vehicle Charging (See Leviton EV Outlets)
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 07847798383
Nema : 14-50R
Electrical Specifications
Amperage : 50 A
Max. Voltage : 125/250 Volt
Material Specifications
Color : White
Terminal Accom. : Up to 4 AWG
Product Features
NEMA : 14-50R
Standards and Certifications
CSA : Certified
CU/AL : Rated
RoHS : Compliant
Features & Benefits
- Height 5.5 In.
- Width 5.5 In.
- Depth 2 In.
- Weight 0.4 Lbs.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors