15 Amp, 125 Volt, NEMA 5-15R, 2-Pole, 3-Wire, CO/ALR Duplex Receptacle, Straight Blade, Residential Grade, Grounding, Side Wired, Steel Strap, White
12650-W
15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, CO/ALR Duplex Receptacle, Straight Blade, Residential Grade, Grounding, Side Wired, Steel Strap, - White
Leviton’s comprehensive Residential Grade Receptacles portfolio includes devices rated for all residential applications in a variety of standard configurations. They are produced in an array of colors in both Decora and traditional styles. All duplex receptacles are designed with thermoplastic construction and feature a shallow build for maximum wiring room. Each duplex is also equipped with break-off plaster ears and tabs to allow for easy alignment and two-circuit conversion.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477851357
Nema : 5-15R