ATLAS-X1 Cat 8 S/FTP Cable, LSHF/LSZH, Euroclass Cca, Green, 1640 ft (500 m), Reel
126-SFS8C-5GS
All Cat 8 products are make-to-order with extended lead-times and minimum order quantities. Please contact Leviton Network Solutions Technical Support for details at appeng.eu@leviton.com.
The cable is part of a complete ATLAS-X1 Cat 8 shielded system designed to support next generation BASE-T data center networks. ATLAS-X1 Cat 8 S/FTP cable supports 25GBASE-T networks. The shielded cable provides superior alien crosstalk (AXT) suppression and protects critical data from potential EMI/RFI (electromagnetic interference/ radio frequency interference).
Color: Green
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Category Rating : Cat 8
Color : Green
Construction : S/FTP
Flame Rating : Euroclass Cca
Length : 1640 ft (500 m)
Packaging : Reel
Features & Benefits
- Suitable for use in ISO/IEC 11801 Class I (Category 8.1) structured wiring cable systems
- Fully backwards compatible to Cat 6A, Cat 6, and Cat 5e cabling products, supporting all of the Class EA, Class E, and Class D applications - including 10GBASE-T and 1GBASE-T Ethernet
- Use with Leviton ATLAS-X1 Cat 8 Shielded QUICKPORT connectors and ATLAS-X1 Cat 8 patch cords to support 25 Gigabit and 40 Gigabit Ethernet performance
- Minimum bend radius = 4X cable outside diameter
- Available in green cable jacket color, meeting Euroclass Cca requirements
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors