15 Amp 4-in-1 Quadruplex Receptacle/Outlet, Industrial Grade
1254-I
- Code Compliant - Allows you to increase the number of receptacles in your facility without having to pull new wires
- Durable - Impact and chemical resistant nylon cover and base
- Easy Installation - Termination anchor holes for easy conductor wiring
- Reliable - 10-Year Limited Warranty
Color: Ivory
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477830437
Nema : 5-15R
AC Horsepower Ratings
Amperage : 15 A
At Rated Voltage : 1/2 HP
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Flammability : Rated V-2 per UL 94
Grounding : Grounding
Operating Temperature : -40°C to 60°C
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Body Material : Nylon
Color : Ivory
Face Material : Nylon
Flammability : Rated V-2 per UL 94
Grounding Screw : Plated Steel
Line Contacts : Phosphor Bronze
Operating Temperature : -40°C to 60°C
Strap Material : Galvanized Steel with Riveted Ground Contacts
Terminal Screws : Plated Brass
Material Specifications
Body Material : Nylon
Color : Ivory
Face Material : Nylon
Grounding Screw : Plated Steel
Line Contacts : Phosphor Bronze
Product ID : Ratings are permanently marked on device
Strap Material : Galvanized Steel with Riveted Ground Contacts
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Terminal Screws : Plated Brass
Termination : Side Wire
Torque Range : 12-14 inch pounds
Mechanical Specifications
Brand : 4-in-1
Color : Ivory
Device Type : Quadruplex Receptacle Outlet
NEMA : 5-15R
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 10-12 in-lbs
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Side Wire
Torque Range : 12-14 inch pounds
Product Features
At Rated Voltage : 1/2 HP
Brand : 4-in-1
Device Type : Quadruplex Receptacle Outlet
Grade : Heavy-Duty Industrial Specification Grade
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-1 WD-6
NOM : 057
UL498 : File E13399
Warranty : 10-Year Limited