Toggle Switch
1242-I
15 Amp, 120/277 Volt, 3-Way Toggle AC Quiet Switch, Heavy Duty Spec Grade, Grounding, Wire lead 6-Inch Wired - IVORY
Color: Ivory
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477165157
AC Horsepower Ratings
HP Rating : 1/2HP-120V 2HP-240V-277V
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage Withstand : 1500V minimum
Grounding : Self-Grounding
Max. Amperage : 12 Amp
Maximum Working Voltage : 120/277 VAC as rated
Temperature Rise : Maximum 30 degress C rise
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Thermoplastic
Base Material : Urea
Body Material : Thermoplastic
Color : Ivory
Contacts : Silver-Cadmium .031 Thick
Cover Material : Urea
Grounding Leads : 6", #12 AWG THHN
Mounting Screws : Triple Combination Head, Steel
Mounting Strap : Steel
Strap Material : .048” Thick Galvanized Steel
Terminal Leads : 6", #12 AWG THHN
Termination : Pre-Wired Leads
Mechanical Specifications
Lead Identification : Leads identified in accordance with UL 498 (black, white & green)
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Pre-Wired Leads
Torque Range : 12-14 inch pounds
Product Features
Color : Ivory
Device Type : Toggle Switch
Function : 3-Way
Grade : Extra Heavy-Duty Industrial Specification Grade
Termination : Pre-Wired Leads
Voltage : 120/277 VAC
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
NEMA : WD-1 & WD-6
NOM : 057
UL Fed Spec WS896E : File #E7458
UL Standard : UL 20
Warranty : 2-Year Limited