Fluorescent Lamp Starter
12410
Fluorescent lamp starter, basic; 30 and 40W, FS-4.
Country of Origin : China
Technical Information
-
General Information
UPC : 078477863145
Electrical Specifications
Lamp Wattage : 13 W 30 W 40 W
Product Features
Lampholder Type : Lamp Starter
Light Type : Fluorescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors