Loading...

Cat 6 F/UTP Cable, LSHF/LSZH, Gray, 1000 ft (305 m), Box

124-FTP6Z-MSB

Leviton Category 6 F/UTP copper cables exceed Category 6 performance standards. They are specified to 250MHz and are suitable for use in all Class E structured wiring cable systems. The applications supported include Gigabit Ethernet, Power over Ethernet (PoE), and broadband video transmissions at frequencies up to 250MHz.

Color: Gray

Country of Origin : United Kingdom

Specifications

Documents

Technical Information

  • Product Features

    Product Family : Copper Cable

    Category Rating : Cat 6

    Color : Gray

    Construction : F/UTP

    Flame Rating : LSHF/LSZH

    Length : 1000 ft (305 m)

    Packaging : Box

Features & Benefits

  • 23 AWG solid annealed copper wire
  • Polyolefin core insulation
  • 4 unshielded twisted pairs cabled together
  • Aluminum polyester screen
  • Available in a range of jacket materials - to suit a variety of installation environments and color coded for identification
  • HFFR-LS (Halogen Free Flame Retardant – Low Smoke) versions meet the requirements of the Construction Products Regulation (CPR) Euroclass Eca
  • Reel and box packaging are 100% recyclable

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications