15 Amp, 125 Volt, NEMA 5-15R, 2-Pole, 3-Wire, With Ears Duplex Receptacle, Straight Blade, Residential Grade, Grounding, 4 Inch Cover Mounted, Side Wired, Steel Strap, Brown
1228
15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, With Ears Duplex Receptacle, Straight Blade, Residential Grade, Grounding, 4 Inch Cover Mounted, Side Wired, Steel Strap, - Brown
Leviton’s comprehensive Residential Grade Receptacles portfolio includes devices rated for all residential applications in a variety of standard configurations. They are produced in an array of colors in both Decora and traditional styles. All duplex receptacles are designed with thermoplastic construction and feature a shallow build for maximum wiring room. Each duplex is also equipped with break-off plaster ears and tabs to allow for easy alignment and two-circuit conversion.Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477163900
Nema : 5-15R
RoHS Compliant : Yes
Product Features
Amperage : 15 A
Body Material : Thermoplastic
Color : Brown
Face Material : Thermoplastic
Feature : 4 Inch Cover Mounted
Grounding : Grounding
NEMA : 5-15R
Pole : 2
Standards and Certifications : UL
Strap Material : Steel
Termination : Side
Type : Duplex Receptacle
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors