Cat 6A UTP Cable, Outside Plant, Black, 1000 ft, (305 m), Reel
118-UTPAO-MES
Leviton OSP (Outside Plant) Standard Category 6A UTP copper cables are designed for outside applications, either aerial or buried in conduit or duct, where building to building interconnections must be made.
Color: Black
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Category Rating : Cat 6A
Color : Black
Construction : U/UTP
Flame Rating : Outdoor/External
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- Meets the requirements of ANSI/TIA-568.2-D
- Usable bandwidth up to 500 MHz
- Fully water blocked
- Meets NEC requirements for cable in wet locations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors