BERK-TEK™ SST Cat 6A UTP Cable, Outdoor, Black, 1000 ft (305 m), Reel
11144215
BERK-TEK SST Cat 6A UTP Cable is the highest-performing choice for mission-critical, high-bandwidth applications such as Wi-Fi® 5/6/7 access points, medical imaging, financial trading platforms, and ultra-high-definition 4K video. It delivers exceptional signal isolation and high-PoE performance, thanks to a specially engineered isolation wrap that enhances heat dissipation and noise reduction. When paired with the ATLAS-X1™ SST MILLENNIUM™ System, this cable supports multigigabit links with PoE up to 200 meters, making it ideal for extended distance applications that exceed the traditional 100-meter limit.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Copper Cable
Brand : Global SST
Category Rating : Cat 6A
Color : Black
Construction : U/UTP
Flame Rating : Outdoor/External
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- Small 0.275" (6.99 mm) diameter for high-density installations
- Best in Class 10 dB of Alien Crosstalk (AXT) margin
- UV and moisture resistant
- 4 dB Far End Attenuation to Crosstalk Ratio (ACRF) and Power Sum ACR (PSACRF) Margins for unmatched assurance of network performance
- Performance beyond standard are independently verified by ETL in the Leviton Verified Performance program
- Premier Cat 6A performance margins with Leviton's ATLAS-X1™ connectivity to support multi-gigabit networks in real-world conditions
- Isolation Wrap helps protect data from outside interference and dissipates heat for worry-free PoE
- Supports 1 GbE with PoE up to 155 m when used in the ATLAS-X1™ SST MILLENNIUM™ System
- 100% recyclable packaging for a more sustainable future