BERK-TEK™ RDT Cat 6A U/UTP Cable, CMP, Violet, 1000 ft (305 m), TEKPAK™ Box
11143779
BERK-TEK RDT cable features a reduced diameter of 0.230" (vs. 0.260" average Cat 6A cable), creating better flexibility, optimized cable management, and improved tray-fill ratio for high-density installations. It offers excellent signal isolation, with PoE and alien crosstalk performance that exceeds standards, making it an excellent choice for 802.11ac wireless, HD video, and IP security. The cable's isolation wrap provides superior heat management and noise-reducing performance. The electrical performance is independently verified by ETL (Intertek) as part of the Leviton Verified Performance program.
Color: Violet
Specifications
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Copper Cable
Brand : Global RDT
Category Rating : Cat 6A
Color : Violet
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : TEKPAK Box
Features & Benefits
- Reduced diameter of 0.230" (5.84 mm) optimizes pathway space and reduces pathway costs over other 6A cables
- Performance beyond standard is independently verified as part of Leviton Verified Performance Program and includes 8 dB PSANEXT and PSAACRF margin to Cat 6A requirements
- Elimination of cross filler Improves flexibility, reduces bend radius, and increases speed of installation while reducing job site waste for a more sustainable future
- Precision Twist Technology provides enhanced transmission characteristics and robust real-world network performance for 2.5/5/10G applications
- Made with Leviton FLX-1 technology for maximum flexibility, tighter bend radius and smoother pulls
- Smaller size and lower weight per reel means less greenhouse gases emitted during transportation and less warehouse space required for storage
- Includes innovative Patented Profile Technology