BERK-TEK™ RDT I/O Cat 6A UTP Cable, CMP, Black, 1000 ft (305 m), Reel
11142753
BERK-TEK RDT I/O cable features the smallest diameter in the industry for a Cat 6A cable of its kind. This small diameter allows for better flexibility, optimized cable management, faster installs, and improved conduit-fill ratio for buildings utilizing slab-on-grade construction techniques. The rugged indoor/outdoor jacket offers protection from water, chemicals, and sunlight for select outdoor environments. It offers excellent signal isolation, with PoE (Power over Ethernet) and alien crosstalk performance that exceeds industry standards, making it an excellent choice for Wi-Fi® 5/6/7, HD video, IP security, small cell, and all 10 Gigabit Ethernet applications. The cable's isolation wrap provides superior heat management and noise-reducing performance.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Copper Cable
Brand : Global RDT
Category Rating : Cat 6A
Color : Black
Construction : U/UTP
Flame Rating : CMP,Outdoor/External
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- Reduced diameter of 0.235" (5.97 mm)
- 8 dB PSANEXT and PSAACRF margin to Cat 6A requirements
- Ruggedized jacket with FLX-1 technology for the best installation experience and resistance to water ingress
- Limited Power (LP) rating of 0.8 A for worry-free PoE
- Listing temperature of +150 °C (+302 °F)
- Performance to these specifications are independently verified by ETL in the Leviton Verified Performance program
- Gel-free construction for easy termination
- Sunlight Resistant jacket tested to 1000 hours
- Compact design optimizes pathway space and reduces pathway costs over other 6A cables
- Elimination of cable cross-filler increases speed of installation and reduces jobsite waste for a more sustainable future
- Precision Twist Technology provides enhanced transmission performance
- Smaller size and lower weight per reel means less greenhouse gases emitted during transportation and less warehouse space required for storage
- These cables are part of the TORRENT™ family of immersion-ready solutions. They have been tested with select immersion cooling fluids and found to be acceptable per OCP Materials Compatibility in Immersion Cooling, Rev 1.0. Additionally, jacket and insulation materials retained 80% or more of Tensile Strength & Elongation when tested per ASTM D412 after being aged for 14 days at 80 °C. Visit our web site for the list of fluids.