BERK-TEK™ RDT Cat 6A U/UTP Cable, CMR, Blue, 1000 ft (305 m), TEKPAK™ Box
11142455
RDT cable features a reduced diameter of 0.245" (vs. 0.260" average Cat 6A cable), creating better flexibility, optimized cable management, and improved tray-fill ratio for high-density installations. It offers excellent signal isolation, with PoE and alien crosstalk performance that exceeds standards, making it an excellent choice for 802.11ac wireless, HD video and IP security. The cable's isolation wrap provides superior heat management and noise-reducing performance.
Color: Blue
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Copper Cable
Brand : Global RDT
Category Rating : Cat 6A
Color : Blue
Construction : U/UTP
Flame Rating : CMR
Length : 1000 ft (305 m)
Packaging : TEKPAK Box
Features & Benefits
- Reduced diameter of 0.245" (6.22 mm)
- 8 dB PSANEXT and PSAACRF margin to Cat 6A requirements
- Internal parameters compliant with Cat 6A standards
- Limited Power (LP) rating of 0.5 A
- Listing Temperature of +75 °C (+167 °F)
- Performance to these specifications are independently verified by ETL in the Leviton Verified Performance program
- Compact design optimizes pathway space and reduces pathway costs over other 6A cables
- Improved flexibility and reduced bend radius enables ease of installation
- Elimination of cable cross-filler increases speed of installation and reduces jobsite waste for a more sustainable future
- Precision Twist Technology provides enhanced transmission performance
- Worry-free 100 W PoE performance with up to 360 cables in a single bundle
- Smaller size and lower weight means less greenhouse gases emitted during transportation
- Small diameter reels optimize storage space in warehouses
- TEKPAK™ boxes allow for the product to be deployed without additional equipment
- Leviton Network Solutions is helping to create a more sustainable future and has achieved carbon neutrality across our entire business unit
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors