DISCONTINUED - LANMARK-HD Cat 6 High-Definition AV F/UTP Cable, CMR, Gray, 500 ft (152 m) Reel
11100948
DISCONTINUED
Berk-Tek’s LANMARK-HD (High Definition) cable is specifically designed to provide outstanding AV performance over IP. Its unique design and foil shield deliver error-free transmission and excellent PoE performance to maximize performance, minimize latency, and provide excellent PoE performance.
Color: Gray
Country of Origin : United Kingdom
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Copper Cable
Brand : LANMARK-HD
Category Rating : Cat 6
Color : Gray
Construction : F/UTP
Flame Rating : CMR
Length : 500 ft (152 m)
Packaging : Reel
Features & Benefits
- ETL verified to ANSI/TIA-568.2-D Category 6
- Supports High Definition video (1080P) resolution applications
- RoHS Compliant