LANMARK-HD Cat 6 High-Definition AV F/UTP Cable, CMP, White, 500 ft (152 m) Reel
11100943
Berk-Tek’s LANMARK-HD (High Definition) cable is specifically designed to provide outstanding AV performance over IP. Its unique design and foil shield deliver error-free transmission and excellent PoE performance to maximize performance, minimize latency, and provide excellent PoE performance.
Color: White
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Copper Cable
Brand : LANMARK-HD
Category Rating : Cat 6
Color : White
Construction : F/UTP
Flame Rating : CMP
Length : 500 ft (152 m)
Packaging : Reel
Features & Benefits
- ETL verified to ANSI/TIA-568.2-D
- Supports High Definition video (1080P) resolution applications
- RoHS Compliant
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors