BERK-TEK™ LANMARK™-10G Cat 6A Outside Plant U/UTP Cable, Black, 1000 ft (305 m) Reel
11094458
LANMARK-10G Cat 6A OSP (Outside Plant) Category 6A UTP cables are designed for outside high-speed data applications, either buried in conduit or duct or aerially suspended with a messenger wire.
Color: Black
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : LANMARK-10G
Category Rating : Cat 6A
Color : Black
Construction : U/UTP
Flame Rating : Outdoor/External
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- Can be used to interconnect buildings or can be run beneath a slab in duct or conduit
- Simplified structured cabling solution preserving long-term network investment
- Warranted, trouble-free cabling installation and maintenance
- Meets NEC requirement for wet locations
- Usable bandwidth up to 500 MHz
- Fully water blocked and sunlight resistant
- Non-flame rated design for outdoor applications
- 100% recyclable packaging
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors