TekPatch Mini-6 Cat 6 28AWG U/UTP Patch Cable, Orange, 1000 ft (305 m) Reel
11079299
At 56% lighter, with a 40% smaller bend radius and 55% smaller cross-sectional area than standard Cat 6 patch cables, TekPatch Mini-6 patch cable simplifies routing and reduces crowding in racks and pathways. TekPatch Mini-6 is the industry's smallest and lightest patch cable available capable of creating Category 6 compliant patch cords of up to 6 meters in length to be used in combination with a 90 meter horizontal channel segment. Patch cords of even greater length can be built, but must be used in combination with shorter horizontal cable lengths.
Color: Orange
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : TekPatch Mini-6
Category Rating : Cat 6
Color : Orange
Construction : U/UTP
Flame Rating : CM
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- Industry-leading OD of 0.150" for a 55% smaller cross-sectional area
- Small bend radius of 0.60"
- 56% lighter than standard Cat 6 patch cable