LANMARK-1000 Cat 6 Outside Plant U/UTP Cable, Black, 1000 ft (305 m) Reel
11072213
Berk-Tek’s LANMARK-1000 OSP (Outside Plant) Enhanced Category 6 OSP cables are designed for outside applications, either aerial or buried in conduit or duct, where building to building interconnections must be made.
Color: Black
Country of Origin : United States
Product Information
Product Features
Brand : LANMARK-1000
Category Rating : Cat 6
Color : Black
Construction : U/UTP
Flame Rating : Outdoor
Length : 1000 ft (305 m)
Packaging : Reel
- Meets the requirements of ANSI/TIA-568.2-D
- Usable bandwidth up to 350 MHz
- Fully water blocked
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING