15 Amp Locking Toggle Switch, Quiet Switch, Industrial Grade
1101-2L
15 Amp, 120/277 Volt, Toggle Locking Single-Pole AC Quiet Switch, Industrial Grade, Self Grounding, Side Wired, - Brown
Documents
Technical Information
-
General Information
UPC : 07847736782
AC Horsepower Ratings
HP Rating : 1/2HP-120V 2HP-240V
Max. Amperage : 12 Amp
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Grounding : Self Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30 degrees C rise
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Thermoplastic
Body Material : Thermoplastic
Color : Brown
Strap Material : Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Side Wire
Torque Range : 12-14 inch pounds
Product Features
Color : Brown
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
NEMA : WD-1 & WD-6
NOM : 057
UL Fed Spec WS896E : File #E7458
UL Standard : UL 20
Warranty : 10-Year Limited