ATLAS-X1 Cat 6A U/UTP Cable, CMP, Blue, 1000 ft (305 m), Reel
110-DUTAP-MLS
ATLAS-X1 Cat 6A UTP cable with Noise-Canceling Helix Technology is ideal for use in data centers, education, health care, and government facilities where increased security and superior performance is critical. The patented Leviton design provides superior alien crosstalk suppression while the small cable outside diameter (6.98 mm) increases pathway capacity and improves airflow to critical active equipment. In addition, the Noise-Canceling Helix Technology wrap prevents a current from being carried throughout the cable, so grounding and bonding is not required.
Color: Blue
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Category Rating : Cat 6A
Color : Blue
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- Patented Leviton design provides superior alien crosstalk suppression
- Small cable OD (7.3mm) increases pathway capacity and improves airflow to critical active equipment
- UTP cable eliminating need for grounding and bonding
- Smaller, lighter and more flexible, saving time during installation and reducing labor costs
- 3rd party verified to support short channels 9.14 meters (30 feet long)
- Independently tested and verified to meet ANSI/TIA Cat 6A and ISO 11801 Class EA performance
- Available in IEC 60332-1 (LSZH), IEC 60332-3 (LSZH), Riser and Plenum flame ratings
- Supports Power over Ethernet (PoE) applications defined by IEEE 802.3af (PoE) and 802.3at (PoE+) standards, Cisco UPoE (60w) and Emerging IEEE 802.3bt - 60W (Type 3) and 100W (Type 4) standards
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors