15 Amp, 125 Volt, NEMA 1-15R, 2-Pole, 2-Wire, Connector, Straight Blade, Residential Grade, Polarized, Non-Grounding, Brown
102-P
15 Amp, 125 Volt, Swivel Triple Cube Tap, Polarized - BROWN
Leviton Plugs and Connectors are rugged and easy to wire. They are offered in polarized and non-polarized versions and in all NEMA configurations.Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477031629
Nema : 1-15R
RoHS Compliant : Yes
Product Features
Amperage : 15 A
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Brass
Body Material : Thermoplastic
Color : Brown
Cord Range : .250 Max.
Feature : Polarized
Grounding : Non-Grounding
NEMA : 1-15R
Pole : 2
Standards and Certifications : UL/CSA
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 2
Wire Gauge : 20-16 AWG
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors