LANMARK-6 Cat 6 F/UTP Patch Cable, Brown, 1000 ft (305 m) Reel
10163801
Berk-Tek’s LANMARK-6 FTP is the first independently verified Category 6 F/UTP cable. It is ideal for applications that require the most advanced cable performance and the additional signal isolation advantages of an F/UTP design. Berk-Tek LANMARK-6 FTP F/UTP cable to set requirements for cable balance.
Color: Brown
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : LANMARK-6
Category Rating : Cat 6
Color : Brown
Construction : F/UTP
Flame Rating : CM
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- ETL verified to ANSI/TIA-568.2-D Category 6
- Can be used with RJ-45 style F/UTP connectivity