BERK-TEK LANMARK-6 Cat 6 Outside Plant U/UTP Cable, Black, 1000 ft (305 m) Reel
10139885
BERK-TEK LANMARK-6 OSP (Outside Plant) standard Cat 6 UTP cables are designed for outside applications, either aerial or buried in conduit or duct, where building to building ninterconnections must be made. Can be used to interconnect buildings or can be run beneath a slab in duct or conduit. LANMARK-6 UTP cable is intended for high-speed data applications.
Color: Black
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : LANMARK-6
Category Rating : Cat 6
Color : Black
Construction : U/UTP
Flame Rating : Outdoor/External
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- Fully water blocked to meet NEC requirements for wet locations
- 23 AWG bare copper wire insulated with a black weather-resistant thermoplastic jacket for warrantied, trouble-free installation and maintenance
- Cable injected with a water-resistant flooding compound and jacketed with UV weather resistant thermoplastic jacket to allow it to be used to interconnect buildings or run beneath a slab in duct or conduit
- Simplified structured cabling solution preserving long-term network investment
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors