Loading...
Product added to your list. To view the list, Click Here

Lampholder, Incandescent, Medium Base, One Piece, Keyless, Glazed Porcelain, Side Outlet, Single Circuit

10091

Medium Base, One-Piece, Keyless, Incandescent, Glazed Porcelain Lampholder, Side Outlet, Single Circuit, Side Outlet, - White

UPC Code: 078477305508
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Access : Side Outlet

    Gasket Rating : 90C Dry Maximum

    Shell Material : Nickel-Plated Copper Alloy

  • Mechanical Specifications

    Circuit : Single Circuit

    Mounting Type : 1/8-27 Cap

    Termination : 2 Terminal Screws

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Product Features

    Access : Side Outlet

    Availability : Distribution

    Body Material : Glazed Porcelain

    Cap Material : Steel

    Circuit : Single Circuit

    Color : White

    Construction : One-Piece

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Keyless

    Light Type : Incandescent

    Mounting Type : 1/8-27 Cap

    Screw Shell Material : Nickel-Plated Copper Alloy

    Standards and Certifications : UL/CSA

    Termination : 2 Terminal Screws

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications