Lampholder, Incandescent, Medium Base, Aluminum Shell, Removable Turn Knob, Single Circuit, Brass
10083-16
Medium Base Complete, Aluminum Shell Incandescent Lampholder, Removeable Turn Knob, Single Circuit, 1/8 IPS Tapped Bushing w/Set Screw, - Brass
Leviton offers a complete selection of incandescent, fluorescent, and specialty lampholders. Our incandescent and fluorescent styles are available in a wide range of ratings and materials to suit any residential and commercial need.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477072752
Material Specifications
Circuit : Single Circuit
Finish : Polished Gilt
Shell Material : Aluminum
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 250W
Mechanical Specifications
Construction : Complete
Lamp Socket Base : Medium
Mandrel Thread : 4-36
Mounting Type : Pipe Mount
Operator Type : Removable Turn Knob
Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw
Sequence : ON-OFF
Set Screw Thread : 8-32
Style Name : Electrolier
Termination : 2 Terminal Screws
Product Features
Availability : Distribution
Circuit : Single Circuit
Color : Brass
Construction : Complete
Finish : Polished Gilt
Interior Material : Phenolic
Knob Material : Thermoplastic
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Shell Lampholders
Light Type : Incandescent
Operator Type : Removable Turn Knob
Pipe Mount : 1/8 IPS Tapped Bushing w/Set Screw
Screw Shell Material : Aluminum
Sequence : ON-OFF
Shell Material : Aluminum
Standards and Certifications : UL/CSA
Style Name : Electrolier
Terminal Screws : Brass
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 250W
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810