Hyper Plus 5e Cat 5e U/UTP Outdoor Cable, Black, 1000 ft (305 m) Reel
10071496
Berk-Tek’s Hyper Plus 5e OSP (Outside Plant) Standard Category 5e UTP cables are designed for outside applications, either aerial or buried in conduit or duct, where building to building interconnections must be made.
Color: Black
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : Hyper Plus 5e
Category Rating : Cat 5e
Color : Black
Construction : U/UTP
Flame Rating : Outdoor/External
Length : 1000 ft (305 m)
Packaging : Reel
Features & Benefits
- Supports most data and voice applications
- Meets ANSI/ICEA 5-56-434 Standard for Polyolefin Insulated Communications Cables for Outdoor Use
- ETL Verified to ANSI/TIA-568.2-D Category 5e
- Fully water blocked
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors