LANMARK-1000 Cat 6 U/UTP Cable, CMP, Blue, 1000 ft (305 m), Reel in a Box
10065423
Berk-Tek LANMARK-1000 offers best-in-class electrical performance. Berk-Tek engineers designed LANMARK-1000 to ensure that all crosstalk parameters have 5 dB of headroom over the Cat 6 standard. As a result, the Power Sum Attenuation to Crosstalk Ratio (PSACR) is nearly three times better than the standard (at 250 MHz), allowing for much greater signal strength and less vulnerability to noise interference.
Color: Blue
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : LANMARK-1000
Category Rating : Cat 6
Color : Blue
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : Reel in a Box
Features & Benefits
- Full Power Sum Performance
- Documented balance characteristics (TCL, ELTCTL)
- 23 AWG copper conductors
- Two insulated conductors twisted together to form a pair and four such pairs laid up with crossfiller to form the basic unit, jacketed with flame-retardant PVC
- Performance to these beyond standard specifications are independently verified by ETL as part of the LM Verified Performance program
- Made with Leviton's advanced FLX-1™ technology for maximum flexibility, tighter bend radius and smoother pulls
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors