Lampholder, Incandescent, Medium Base, One Piece, Keyless, Glazed Porcelain, Pipe Mount, Single Circuit, Back Wired
10049
Documents
Technical Information
-
General Information
UPC : 078477199947
RoHS Compliant : Yes
Material Specifications
Access : Back Wired
Shell Material : Nickel-Plated Copper Alloy
Mechanical Specifications
Circuit : Single Circuit
Mounting Type : 3/8-18 Cap
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 660W
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Glazed Porcelain
Cap Material : Die Cast
Circuit : Single Circuit
Color : White
Construction : One-Piece
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : 3/8-18 Cap
Screw Shell Material : Nickel-Plated Copper Alloy
Standards and Certifications : UL/CSA/NOM
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E3810
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors