Lampholder, Incandescent, Medium Base, Porcelain
10046
Technical Information
-
General Information
UPC : 078477282304
RoHS Compliant : Yes
Material Specifications
Circuit : Single Circuit
Shell Material : Nickel-Plated Copper Alloy
Voltage : 250 Volt
Wattage Rating : 660W
Mechanical Specifications
Access : Back Wired
Mounting Type : 1/4-18 Cap
Termination : 2 Terminal Screws
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Glazed Porcelain
Cap Material : Die Cast
Circuit : Single Circuit
Color : White
Construction : One-Piece
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : 1/4-18 Cap
Screw Shell Material : Nickel-Plated Copper Alloy
Standards and Certifications : UL/CSA/NOM
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E3810