Lampholder, Incandescent, Candelabra Base, Phenolic, Keyless, 2 18 AWG Leads
10032-200
DISCONTINUED
Candelabra base, Incandescent lampholder, phenolic, keyless, two 18 AWG leads, AWM TEW, 105C 600V free ends stripped 1/2 inch. Less-bracket. 75W-125V.
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 078477833025
Material Specifications
Shell Material : Phenolic
Mechanical Specifications
Termination : 18AWG AWM TEW Leads
Product Features
Lamp Base : Candelabra
Lampholder Type : Keyless
Light Type : Incandescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors