Lampholder, Candelabra Base, One Piece, Keyless, Incandescent, Urea, Pony Cleat, Single Circuit, Open Terminal
10028
Candelabra Base, One-Piece, Keyless, Incandescent, Urea Lampholder, Pony Cleat, Single Circuit, Open Terminal, - White
Technical Information
-
General Information
UPC : 078477299807
RoHS Compliant : Yes
Material Specifications
Circuit : Single Circuit
Shell Material : Aluminum
Voltage : 125 Volt
Wattage Rating : 75W
Mechanical Specifications
Availability : Distribution
Color : White
Mounting Type : Surface Mtg
Termination : 2 Terminal Screws
Product Features
Access : Open Terminal
Availability : Distribution
Body Material : Urea
Circuit : Single Circuit
Construction : One-Piece
Lamp Base : Candelabra
Lamp Socket Base : Candelabra
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : Surface Mtg
Screw Shell Material : Aluminum
Standards and Certifications : Non-UL
Termination : 2 Terminal Screws
Warranty : 1 Year Limited