Lampholder, Candelabra Base, One Piece, Keyless, Incandescent, Phenolic, Hickey Mount, Single Circuit, Back Wired
10027
Candelabra Base, One-Piece, Keyless, Incandescent, Phenolic Lampholder, Hickey Mount, Single Circuit, Back Wired, - Black
Documents
Technical Information
-
General Information
UPC : 078477772225
Material Specifications
Access : Back Wired
Shell Material : Phenolic
Mechanical Specifications
Circuit : Single Circuit
Mounting Type : 1-3/4 Inch Hickey
Termination : 2 Terminal Screws
Voltage : 125 Volt
Wattage Rating : 75W
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Phenolic
Circuit : Single Circuit
Color : Black
Construction : One-Piece
Lamp Base : Candelabra
Lamp Socket Base : Candelabra
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : 1-3/4 Inch Hickey
Standards and Certifications : UL/CSA
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E13400