Lampholder, Incandescent, Candelabra Socket, 75W-125V
10025-7
DISCONTINUED
Incandescent lampholder, candelabra socket, 75W-125V, with 6-32 terminal screws, double leg bracket with female inside extrusion 1/8-27 thread, 3 7/8 inches overall height from end of bracket to end of lining. Lining BULK.
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 078477770696
Product Features
Lampholder Type : Candle Socket
Light Type : Incandescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors