Lampholder, Miniature Base, One Piece, Keyless, Single Circuit
10020
DISCONTINUED
Miniature Base, One-Piece, Keyless, Incandescent, Urea Lampholder, Pony Cleat, Single Circuit, Open Terminal, - White
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477121160
RoHS Compliant : Yes
Mechanical Specifications
Access : Open Terminal
Availability : Distribution
Color : White
Mounting Type : Surface Mtg
Termination : 2 Terminal Screws
Product Features
Access : Open Terminal
Availability : Distribution
Body Material : Urea
Circuit : Single Circuit
Construction : One-Piece
Lamp Base : Miniature
Lamp Socket Base : Miniature
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : Surface Mtg
Screw Shell Material : Aluminum
Standards and Certifications : Non-UL
Termination : 2 Terminal Screws
Voltage : 125 Volt
Warranty : 1 Year Limited
Wattage Rating : 75W
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors