Loading...

WSP05-10

DISCONTINUED

Discontinued Product, LevNet RF, 3-Wire 500W Relay Receiver, 120VAC, Enabled by EnOcean®, Title 24 compliant, ASHRAE 90.1 compliant

Wireless self-powered technology means no new wiring is required. Leviton LevNet RF Wireless Self-Powered Solutions are easy to install and maintenance-free, saving ongoing labor and material costs while saving energy. EnOcean technology allows energy harvesting LevNet RF Transmitters to operate indefinitely without the use of batteries. The motion of a switch actuation, light on a solar cell, or temperature differentials in the environment provide power to LevNet RF Transmitters, allowing zero maintenance. The LevNet RF line includes multiple products that operate in the uncrowded 315MHz band offering greater transmission range (50-150 feet) than other wireless technologies and minimal competitive traffic. The 3-Wire Relay Receiver is the most basic of the LevNet RF Receivers. It is used to control one light or one group of lights by wiring the Receiver between the device and the power source. A LevNet RF Remote Switch or Sensor is used to control the Receiver. One Receiver can learn up to 30 Wireless Transmitters. LevNet RF single channel relay Receivers allow lights to be controlled by LevNet RF Switches, Remotes, and Sensors. The line-voltage relays help simplify advanced wireless lighting control. For larger load ratings or motor load control, see the 5-Wire Relay Receiver. Wireless receivers and transmitters sold separately.
UPC Code: 07847748437
Country of Origin : United States

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications