WSG15-D9W
DISCONTINUED
Discontinued Product, Levnet RF Wireless, duplex receptacle, dual controlled outlet (Title 24), wire-in relay plus RF receiver, 15A, AutoON/AutoOFF, ManualON/AutoOFF, Time delay: 15m, egress delay: 0s, 902mHz, EnOcean protocol, 120VAC; 50/60Hz, 1-pole, Title 24 compliant, ASHRAE 90.1 compliant
The LevNet RF™ 902 MHz Wireless Controlled Receptacle Receivers work in conjunction with EnOcean-enabled 902 MHz energy harvesting wireless lighting control products and offers exceptional reliability with minimal interference. These wireless products combine Leviton’s switching technology with self-powered and wireless technologies, developed and licensed from EnOcean®. The LevNet RF control system offers scalable, easy-to-install, remote control of appliances and lighting as well as one-button scene lighting control to create the perfect ambiance.UPC Code: 078477672556
Country of Origin : China
Product Information
Environmental Specifications
Operating Temperature : 32F to 104F 0C to 40C
Relative Humidity : 5% to 95% non-condensing
Product Features
Color : White
Frequency : 902MHz 50-100FT
Neutral : Required
Power Consumption : 120VAC @ 10mA AC (320mW typical)
Product Line : LevNet RF
Product Type : Receptacle
Protocol : EnOcean Wireless 902 MHz
Standards and Certifications
FCC Part 15 : Class C
- Controlled side can be used for wireless ON/OFF control of plugged-in electrical loads up to 15 amps such as lamps, appliances and electronics
- Tamper-resistant (TR) receptacle
- TR symbol on receptacle strap assures that it meets the NEC code requirement
- Shutter mechanism inside the TR receptacle blocks access to the contacts unless a two-prong plug is inserted, helping ensure hairpins, keys, etc. will be locked out
- Visual LED indicators for signal strength: - Red: Indicates LOW signal strength (-83dB or less) - Amber: Indicates MEDIUM signal strength (-65dB to -82dB) - Green: Indicates GOOD signal strength (-65dB and above)
- Superior versatility provides several product options in one box — 3 changeable faceplates and single pole switch capability are included
- Responds to LevNet RF Transmitters as well as EnOcean certified transmitters from other manufacturers
- ON/OFF scene control capability
- Local and remote ON/OFF control of connected loads
- Transient surge protection to IEC Level 3
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors