Loading...

20 Amp, 125 Volt, Duplex Receptacle Outlet, Heavy-Duty Industrial Grade

WBR20-W

Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Weather-Resistant, Indented Face, 20 Amp, 125 Volt, Back or Side Wire, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - White

Leviton’s line of Extra Heavy-Duty Industrial Grade receptacles are designed and manufactured to withstand the harsh conditions typically associated with industrial environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, hospital grade, etc., these Industrial Grade devices are the electrical contractor's choice for use in factories, schools, hospitals and commercial office buildings.

Color: White

UPC Code: 078477395950
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    Amperage : 20 A

    At Rated Voltage : 1 HP

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Flammability : Rated V-2 per UL 94

    Grounding : Self-Grounding

    Operating Temperature : -40°C to 60°C

    Pole : 2

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Body Material : Nylon

    Color : White

    Face Material : UV Resistant Thermoplastic

    Flammability : Rated V-2 per UL 94

    Ground Clips : Brass-Plated

    Grounding Screw : Brass 8-32

    Line Contacts : Brass Triple-Wipe .031 Thick

    Operating Temperature : -40°C to 60°C

    Strap Material : Nickel-Plated Brass

    Terminal Screws : Brass 10-32

  • Material Specifications

    Body Material : Nylon

    Color : White

    Face Material : UV Resistant Thermoplastic

    Ground Clips : Brass-Plated

    Grounding Screw : Brass 8-32

    Line Contacts : Brass Triple-Wipe .031 Thick

    Product ID : Ratings permanently marked on device

    Strap Material : Nickel-Plated Brass

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Terminal Screws : Brass 10-32

    Termination : Back or Side Wire

  • Mechanical Specifications

    Color : White

    NEMA : 5-20R

    Product ID : Ratings permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

  • Product Features

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : 5-20R

    NOM : 057

    UL 498 : File E13399

    Warranty : 2-Year Limited

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NOM : 057

    UL 498 : File E13399

    Warranty : 2-Year Limited

  • Warranty

    At Rated Voltage : 1 HP

    Warranty : 10-Year Limited

  • MX321216
  • US8684771

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Tamper and Weather Resistant Receptacles

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications