Loading...

International Pin & Sleeve Connector

W232-C9

32 Amp, 380-415 Volt, 2P+E (2P, 3W), Clock Position 9, IEC/EN 60309-1 & 60309-2, International Configuration Connector, Industrial Grade, IP66/67, Wateright - RED

UPC Code: 078477677582
Country of Origin : Slovakia
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 32 A

    Frequency : 50/60Hz

    Pole : 2

    Voltage : 380-415 VAC

    Wire : 3

  • Environmental Specifications

    IK Rating : IK08

    IP Rating : IP66/IP67

    Operating Temperature : -25°C to 40°C

  • Material Specifications

    Contacts : Nickel Plated Brass

    Housing : Halogen-free engineering polymer

  • Mechanical Specifications

    Cord Grip Range (in) : .453 - .827

    Terminal Accom. : 14-10 AWG

  • Product Features

    Color : Red

    Configuration : International

    Device Type : Connector

  • Standards and Certifications

    CE : Marked

    IEC Rating : 60309-1 and 60309-2

    NOM Certified : Yes

    RETIE Certified : Yes

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications