AC7SF Cat 7A 22 AWG S/FTP Cable, LSHF/LSZH, EuroClass Cca, Green, 1640 ft (500 m), Reel
UM12-CCA-500GN
Leviton Category 7A S/FTP cables exceed Category 7A performance standards. They are specified to 1000MHz and rated to 1200MHz and are suitable for use in all Class FA structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, and broadband video transmissions at frequencies up to 1000MHz.
Color: Green
Country of Origin : United Kingdom
Product Information
Product Features
Brand : AC7SF
Category Rating : Cat 7A
Color : Green
Construction : S/FTP
Flame Rating : Euroclass - Cca,LSHF/LSZH
Length : 1640 ft (500 m)
Packaging : Reel
- 22 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together providing EMI immunity
- Overall braided screen for improved shielding efficiency, increased mechanical robustness and heat dissipation
- Green HFFR-LS material enables the cable to meet the requirements of the Construction Products Regulation (CPR) Euroclass Cca
- Designed and manufactured in a carbon neutral facility in the UK
- Delivered in 100% recyclable packaging
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors