Loading...

Weather- and Tamper-Resistant Duplex Receptacle, 15 Amp, 125 Volt

TWR15-GY

Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Weather and Tamper-Resistant,Smooth Face, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Gray

Color: Gray

UPC Code: 078477392034
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    Amperage : 15 A

    At Rated Voltage : 1/2 HP

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Flammability : Rated V-2 per UL 94

    Grounding : Self-Grounding

    Operating Temperature : -40°C to 60°C

    Pole : 2

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Body Material : Nylon

    Clamp Nuts : Zinc-Plated Steel

    Color : Gray

    Face Material : Nylon

    Flammability : Rated V-2 per UL 94

    Ground Clips : Nickel-Plated Brass

    Grounding Screw : Nickel-Plated Brass

    Line Contacts : Nickel-Plated Brass Triple-Wipe .040 Thick

    Mounting Screws : Stainless Steel

    Operating Temperature : -40°C to 60°C

    Shutter Mechanism : Delrin® Acetal

    Strap Material : Nickel Plated Brass

    Terminal Screws : Nickel-Plated Brass 10-32

  • Material Specifications

    Body Material : Nylon

    Clamp Nuts : Zinc-Plated Steel

    Color : Gray

    Face Material : Nylon

    Ground Clips : Nickel-Plated Brass

    Grounding Screw : Nickel-Plated Brass

    Line Contacts : Nickel-Plated Brass Triple-Wipe .040 Thick

    Mounting Screws : Stainless Steel

    Product ID : Ratings permanently marked on device

    Shutter Mechanism : Delrin® Acetal

    Strap Material : Nickel Plated Brass

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Terminal Screws : Nickel-Plated Brass 10-32

    Termination : Back or Side Wire

  • Mechanical Specifications

    Color : Gray

    Device Type : Duplex Receptacle Outlet

    Feature 2 : Weather and Tamper-Resistant

    Feature 4 : Smooth Face

    Grade : Heavy-Duty Industrial Specification Grade

    NEMA : 5-15R

    Product ID : Ratings permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

  • Product Features

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    Device Type : Duplex Receptacle Outlet

    Feature 2 : Weather and Tamper-Resistant

    Feature 4 : Smooth Face

    Grade : Heavy-Duty Industrial Specification Grade

    NEMA : 5-15R

    NOM : 057

    UL 498 : File E13399

    Warranty : 2-Year Limited

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NOM : 057

    UL 498 : File E13399

    Warranty : 2-Year Limited

  • Warranty

    At Rated Voltage : 1/2 HP

    Warranty : 10-Year Limited

  • CA2621644
  • CA2624409
  • CA2677283
  • MX321216
  • US7355117
  • US7820909
  • US7868719
  • US8242362
  • US8684771

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications