TTKTR-I
                                DISCONTINUED
                                
                                
                            
                        
                                    Color Change Kits for True Touch Remote - Ivory
                                    Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that’s accompanied by an easy-to-use ON/OFF preset switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Most feature a built-in LED locator light, as well. Models are available for incandescent, magnetic or electronic low-voltage, and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control. All Preset models are designed for both single-pole (one-location) and 3-way (multi-location) applications.
                                
                            Color: Ivory
Product Information
- Product Features - Brand : True Touch - Color : Ivory - Device Type : Remote - Standards and Certifications : UL/CSA - Style Name : True Touch - Warranty : 2-Year Limited