3.6A USB Type-A/Type-A Wall Outlet Charger with 20A Tamper-Resistant Receptacles
T5832-B
Combination Duplex Receptacle/Outlet and USB Charger. 20 Amp, 125 Volt, Decora Tamper-Resistant Receptacle/Outlet, NEMA 5-20R. 3.6 Amps, 5VDC, 2.0 Type A USB Chargers. Grounding, Side Wired & Back Wired - Brown
- SMART - Built-in smart chip recognizes the individual device’s charging requirement to optimize the charge
- POWERFUL – Two high-powered charging ports with 3.6A of charging power
- CONVENIENT – No more searching for charging adapters! Upgrade your existing outlets so you can charge up to two USB powered electronics at once, leaving the outlets free for additional power needs
- EASY - Compact design fits in a standard wallbox and works with Decora and Decora Plus screwless wallplates.
Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477764367
Nema : 5-20R
Electrical Specifications
Flammability : Rated V-0 per UL 94
Grounding : Grounding
Horsepower Rating : 20A-1 HP
Operating Temperature : -10°C to 40°C
Ratings : 20A-125V
Environmental Specifications
Body Material : Thermoplastic
Color : Brown
Cover Material : Thermoplastic
Flammability : Rated V-0 per UL 94
Operating Temperature : -10°C to 40°C
Strap Material : Steel
Material Specifications
Body Material : Thermoplastic
Color : Brown
Cover Material : Thermoplastic
Product ID : Stamped on Strap
Strap Material : Steel
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Mechanical Specifications
Amperage : 20 A
Grade : Residential/Commercial Specification Grade
Product ID : Stamped on Strap
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Product Features
Amperage : 20 A
Brand : Decora
Color : Brown
Grade : Residential/Commercial Specification Grade
Grounding : Grounding
Horsepower Rating : 20A-1 HP
NEMA : 5-20R
Ratings : 20A-125V
Type : Type A/A Duplex Receptacle
Voltage : 125 VAC
Wallplate : Not Included
Standards and Certifications
FCC Part 15 : Class B for Residential Compliance
Listed : cCSAus
NOM : 057
UL 1310 : Yes
UL 498 : Yes
Warranty : 2-Year Limited
Features & Benefits
- Perfect for use in residential applications such as kitchens, bedrooms and home offices and in commercial applications such as hotels, airports, restaurants and cafes, salons, office cubicles and college dorm rooms
- Smart chip recognizes and optimizes the charging requirements of individual devices
- Tested to withstand over 10,000 insertions.
- Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
- Fits in a standard wallbox, is compatible with standard wallplates and can be multi-ganged with other devices
- Easy to install. Can replace existing outlets
- No data transfer capability
- Compatible with Decora® wallplates and Decora Plus™ screwless wallplates. Wallplate sold separately
Patents
- US9543667
- CA2869845
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
USB Outlet Installation
USB Outlet Overview
Project of the Week Series – USB In-Wall Charger Outlets
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors