15 Amp Tamper-Resistant Duplex Outlet/Receptacle, Self-Grounding, White
T5320-SW
15 Amp, 125 Volt, NEMA: 5-15R, Pole: 2, 3-Wire, Tamper-Resistant, Duplex Receptacle, Straight Blade, Self-Grounding, Quickwire Push-In & Side, Standards and Certifications: UL/CSA, Warranty: 2 Year Limited, Color: White, NEC compliant
Leviton's duplex receptacles are designed for a chic appearance, quick installation and durability. The impact-resistant thermoplastic design allows for a long service life and high performance in homes, offices, schools and other settings.
Color: White
UPC Code: 078477429365
Country of Origin : United States
Product Information
Product Features
Amperage : 15 A
Base Material : Thermoplastic
Blade Type : Straight Blade
Color : White
Device Type : Duplex Receptacle
Face Material : Thermoplastic
Feature : Tamper-Resistant
Grounding : Self-Grounding
NEMA : 5-15R
Pole : 2
Termination : Quickwire Push-In & Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Receptacle
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Standards and Certifications
CSA C22.2 No. 42 : File 152105; Class 6233-01
NOM : NOM Certified
UL 498 : File E13399
Related Videos
Leviton Presents How to Install a Tamper Resistant Receptacle
Video - Decora
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: Quickwire™ Terminations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors