SDX Pigtail Fusion Metal Splice Module pre-loaded with duplex SC adapters (Blue) and 12-fiber OS2 SC/UPC individual pigtails. Includes 40mm splice sleeves.
SPSCS-12L
SDX 12- and 24-Fiber Metal Modules protect and organize heat-shrink fusion spliced fibers (up to 12 or 24 fibers) inside a fiber enclosure. The modular design enables faster field splicing and simple management of pigtails within the housing. Fiber splice modules eliminate the need for individual splice trays within a fiber enclosure and provide optimal organization and slack management of fibers. Typical applications include Wide Area Networks (WAN), campus environments, high-count riser buildings, government installations, data centers, and central offices.
Color: Blue
UPC Code: 078477655917
                            Country of Origin : United States
                            
                            
                          Product Information
- Module integrates fiber adapter bulkhead (12 or 24 fibers) and splice holders, eliminating the need of fiber splice trays
 - Offered in single-mode (OS2) UPC and APC and laser-optimized multimode OM3 and OM4 fiber types
 - Individual compartments provide slack storage and bend radius guides for respective backbone cable, 900 µm tight-buffer pigtails, and fusion-spliced fibers
 - 12-fiber, color-coded 900 µm tight-buffer pigtails are one meter and pre-loaded in module per specific configuration
 - Modular design allows for ease of maintenance of individual spliced fiber and allows for scaling up without impacting existing fibers
 - Accessory kit consists of 40 mm heat-shrink style fiber splice sleeves, tie wraps, and braided mesh sleeve
 
Related Videos
Opt-X SDX Fiber Splice Modules
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors