SD1J5-24M
DISCONTINUED
Discontinued Products. SECTOR®, 0-10v Dimming Ballast, 1 Lamp 24w Linear T5HO 120-277v, 50-60hz - 16.5" Can. UL, CSA., Title 24 compliant, ASHRAE 90.1 compliant, Cof Silver
The Leviton line of smart dimming ballasts is designed with T5HO fluorescent lamps in mind, and offers two-way communications using an enhanced proprietary Sector® protocol.UPC Code: 07847748064
Country of Origin : China
Product Information
Product
Product Line : Sector
Product Type : Dimming Ballast
Protocol : SectorNet
- Daylight Harvesting
- Automatic Sensing
- Personal Controls
- New Construction or Retrofit
- Dimmable from 100% to 1%
- Ballasts, occupancy sensors, and control stations connect on a single two conductors bus, topology-free, and polarity-free
- Smooth Fade, Flicker Free
- Supports Sector two-way Communication via SectorNET Network
- Alternate Control by 0-10VDC Analog Control
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors