SA2F8-32M
DISCONTINUED
Discontinued Product. SECTOR® 7, 0-10v Dimming Ballats, 2 Lamp for 32w Linear 120-277vac, 50-60hz - 9.5" CAN., Title 24 compliant, ASHRAE 90.1 compliant
The Leviton line of Sector® 7 0-10V fluorescent dimming ballasts is designed to support all highperformance dimming applications. These ballasts can be used for all fluorescent dimming applications.UPC Code: 07847736933
Country of Origin : China
Product Information
Updated
- Energy and Cost Savings: enables energy conservation when combined with dimming, daylight harvesting, and demand response controls
- Minimal Installation Time: color-coded easy-insert connectors simplify wiring and minimize installation time
- Protection: end-of-life protection system safely prevents lamp from overheating, and maximizes the life of the ballast
- Flicker-Free Dimming: smooth fade throughout dimming range of 100% to 1%
- Safe and Stable: automatic restart and shutdown modes enhance safety; brown-out protection provides stable performance
- Increased Lamp Life: programmed-start operation maximizes life
- 100% Test: Leviton tests the performance of every ballast prior to shipment to assure quality and performance
- 100% Burn-In: Leviton “burns in” every ballast prior to shipment. Defects are screened out in this process, resulting in a dramatic reduction of early failures in the field
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors