Loading...

SA1J8-25M

DISCONTINUED

Discontinued Product. SECTOR® 7, 0-10v Dimming Ballast, 1 Lamp for 25w Linear 120-277vac, 50-60hz, 16.5" CAN., Title 24 compliant, ASHRAE 90.1 compliant

The Leviton line of Sector® 7 0-10V fluorescent dimming ballasts is designed to support all highperformance dimming applications. These ballasts can be used for all fluorescent dimming applications.
UPC Code: 07847751716
Country of Origin : China

Product Information

  • Energy and Cost Savings: enables energy conservation when combined with dimming, daylight harvesting, and demand response controls
  • Minimal Installation Time: color-coded easy-insert connectors simplify wiring and minimize installation time
  • Protection: end-of-life protection system safely prevents lamp from overheating, and maximizes the life of the ballast
  • Flicker-Free Dimming: smooth fade throughout dimming range of 100% to 1%
  • Safe and Stable: automatic restart and shutdown modes enhance safety; brown-out protection provides stable performance
  • Increased Lamp Life: programmed-start operation maximizes life
  • 100% Test: Leviton tests the performance of every ballast prior to shipment to assure quality and performance
  • 100% Burn-In: Leviton “burns in” every ballast prior to shipment. Defects are screened out in this process, resulting in a dramatic reduction of early failures in the field

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications