Loading...

International Pin & Sleeve Inlet

S332-B6

32 Amp, 380-415 Volt, 3P+E (3P, 4W), Clock Position 6, IEC/EN 60309-1 & 60309-2, International Configuration Panel Mounting Inlet, Industrial Grade, IP44, Splashproof - RED

UPC Code: 078477678084
Country of Origin : Slovakia
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 32 A

    Frequency : 50/60Hz

    Pole : 3

    Voltage : 380-415 VAC

    Wire : 4

  • Environmental Specifications

    IK Rating : IK08

    IP Rating : IP44

    Operating Temperature : -25°C to 40°C

  • Material Specifications

    Contacts : Nickel Plated Brass

    Housing : Halogen-free engineering polymer

  • Mechanical Specifications

    Terminal Accom. : 14-8 AWG

  • Product Features

    Color : Red

    Device Type : Inlet

  • Standards and Certifications

    CE : Marked

    IEC Rating : 60309-1 and 60309-2

    NOM Certified : Yes

    RETIE Certified : Yes

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications