Loading...

15 Amp, 125 Volt, Surge Power Strip

S2000-S15

DISCONTINUED

Office grade surge strip with ABS plastic enclosure; 120V/15A; 15 ft cord with 5-15Pplug; (9) NEMA 5-15R outlets; 67.5kA Max Surge Current; 2020 Joules - BEIGE

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477376416
Country of Origin : China

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Cord Length : 15 Foot

    Frequency : 50/60Hz

    Grade : Commercial

    Number of Receptacles : 9

    Surge Protection : Yes

    Surge Technology : MOV

    Voltage : 120 VAC

  • Material Specifications

    Enclosure : Plastic

    Enclosure Material : ABS Molded Plastic

  • Performance Data

    Joules Rating : 2020

    MCOV : 150V

    Maximum Surge Current Rating : 67.5kA

    Noise Filtering : -10dB to -20dB (@5M-100MHz)

    Voltage Protection Rating (VPR) L-N, L-G, N-G : 500V, 700V, 700V

  • Standards and Certifications

    ANSI/IEEE Category A, B and C : C-62.41 & 62.45

    NOM : 057

    UL1449 3rd Edition : cULus Listed

  • Warranty

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications